text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1-Pole Toggle Switch, Back and Side-Wire, 20A 120/277V
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece toggle molded from chemical-,impact-,and heat-resistant thermoplastic.
  • Impact- and chemical-resistant cover.
  • Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
  • One-piece nickel-plated brass strap for superior corrosion-resistance.
  • Auto-ground clip assures positive ground.
  • Cam control and spring actuator for positive ''makes and breaks.''
  • Heavy-duty bumpers for quiet, smooth operation.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver-alloy contacts for long life and better heat dissipation.
  • Side and external screw-pressure-plate back wire with #14 - #10 AWG copper or copper-clad wire.
  • Heavy-duty, brass alloy, one-piece contact arm virtually eliminates contact bounce.
  • Grounding terminal is standard with screw-pressure plate back wire.
  • Shallow design for easier installation.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Color White
Type Switch
Material Thermoplastic
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant
Wall Plate Included No
Number of Switches 1
Switch Type Toggle
Warranty Type 1-Year Limited Warranty
Standard UL 498/20, FEDSPEC
UPC Number 785007195286
Dimensions
Product Depth US 1.073 in
Product Height US 3.281 in
Product Width US 1.32 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Connection Location Back and Side
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Indoor/Outdoor Indoor
Load Rating 20 A @ 120/277 VAC
Load Type CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon
Mounting Type Wall Box
Number of Gangs 1
Number of Poles Single Pole
Horsepower Rating 1 HP @ 120 VAC, 2 HP @ 240 VAC
Throw Type Single Throw
Terminal Accommodation #14 AWG - #10 AWG
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does a PS20AC1 switch have a short circuit current rating?

Asked by: Michael8932
This switch does not have a short circuit rating(SCCR).
Answered by: Legrand Technical Support
Date published: 2022-02-02

Do you make a 480V series of these same switches?

Asked by: Thomas
We do not have a 20A switch rated for 480V circuit. You would have to go to our Manual Control Switches, like 7802MD: https://www.legrand.us/search.aspx?q=7802md
Answered by: Legrand Technical Support
Date published: 2020-03-26

Is the PS20AC1W motor rated?

Asked by: Tim1
Yes it is rated for 1 HP at 120Vac and 2HP at 240Vac
Answered by: Legrand Technical Support
Date published: 2024-07-12
  • y_2026, m_6, d_9, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_PS20AC1W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT